NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
12ft 3.5mm M/F Stereo Audio Extension Cable (PC-99 Color-Coded)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Beige
Type: 3.5mm Audio Cables
Component Type: Cables
Dimensions
Height (US): 0.5"
Length (US): 6"
Width (US): 4.5"
Weight: 0.16 lb
Cord Information
Connector Type End One: 3.5mm Stereo Male
Connector Type End Two: 3.5mm Stereo Female
Cord Length US: 12'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime