Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
50ft One 3.5mm Stereo Male to Two RCA Stereo Male Audio Y-Cable - White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Type: 3.5mm Y-Cables
Component Type: Adapter Cables
Dimensions
Height (US): 5"
Length (US): 9"
Width (US): 2.5"
Weight: 1.312 lb
Cord Information
Connector Type End One: 3.5mm Stereo Male
Connector Type End Two: RCA Stereo Audio Male
Cord Length US: 50'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime