NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
1.5ft Velocity[TM] 3.5mm M/M Stereo Audio Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Blue
Product Series: Velocity
Type: 3.5mm Audio Cables
Component Type: Cables
Dimensions
Height (US): 0.25"
Length (US): 9"
Width (US): 5.75"
Weight: 0.07 lb
Cord Information
Connector Type End One: 3.5mm Stereo Male
Connector Type End Two: 3.5mm Stereo Male
Cord Length US: 1.5'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime