News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
1.5ft Pro-Audio XLR Male to 1/4in Male Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Pro Audio Cables
Component Type: Adapter Cables
Dimensions
Height (US): 0.75"
Length (US): 9"
Width (US): 2"
Weight: 0.16 lb
Cord Information
Connector Type End One: XLR 3-pin Male
Connector Type End Two: 1/4in TS Male
Cord Length US: 1.5'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime