NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
6ft Pro-Audio XLR Female to 1/4in Male Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Pro Audio Cables
Component Type: Adapter Cables
Dimensions
Height (US): 0.75"
Length (US): 9"
Width (US): 4.75"
Weight: 0.31 lb
Cord Information
Connector Type End One: XLR 3-pin Female
Connector Type End Two: 1/4in TS Male
Cord Length US: 6'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime