NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
25ft Pro-Audio XLR Male to XLR Female Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Pro Audio Cables
Component Type: Cables
Dimensions
Height (US): 2"
Length (US): 8"
Width (US): 7"
Weight: 0.99 lb
Cord Information
Connector Type End One: XLR 3-pin Male
Connector Type End Two: XLR 3-pin Female
Cord Length US: 25'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime