NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
1.5ft Pro-Audio 1/4in TRS Male to 1/4in TRS Male Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Pro Audio Cables
Component Type: Cables
Dimensions
Height (US): 0.25"
Length (US): 4.5"
Width (US): 3"
Weight: 0.13 lb
Cord Information
Connector Type End One: 1/4in TRS Male
Connector Type End Two: 1/4in TRS Male
Cord Length US: 1.5'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime