NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
6ft Velocity[TM] RCA Stereo Audio Extension Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Blue
Product Series: Velocity
Type: RCA Audio Cables
Component Type: Cables
Dimensions
Height (US): 2.25"
Length (US): 9"
Width (US): 5.25"
Weight: 0.269 lb
Cord Information
Connector Type End One: RCA Stereo Audio Male
Connector Type End Two: RCA Stereo Audio Female
Cord Length US: 6'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime