NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
75ft RCA Stereo Audio Cable With Low Profile Connectors M/M - In-Wall CMG-Rated
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: RCA Audio Cables
Component Type: Cables
Dimensions
Height (US): 3.25"
Length (US): 8.75"
Width (US): 8.75"
Weight: 4.67 lb
Cord Information
Connector Type End One: RCA Stereo Audio Male
Connector Type End Two: RCA Stereo Audio Male
Cord Length US: 75'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime