Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
25ft Value Series[TM] RCA Stereo Audio Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Value Series
Type: RCA Audio Cables
Component Type: Cables
Dimensions
Height (US): 0.75"
Length (US): 7.5"
Width (US): 2.5"
Weight: 0.46 lb
Cord Information
Connector Type End One: RCA Stereo Audio Male
Connector Type End Two: RCA Stereo Audio Male
Cord Length US: 25'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime