Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
25ft SonicWave[R] S/PDIF Digital Audio Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: SoniceWave
Type: SPDIF Cables
Component Type: Cables
Dimensions
Height (US): 2"
Length (US): 8"
Width (US): 6.25"
Weight: 1.384 lb
Cord Information
Connector Type End One: RCA Digital Audio Male
Connector Type End Two: RCA Digital Audio Male
Cord Length US: 25'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime