Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
3m TOSLINK[R] to Mini TOSLINK Cable (9.8ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Velocity
Type: TOSLINK Cables
Component Type: Cables
Dimensions
Height (US): 0.5"
Length (US): 5.5"
Width (US): 4.75"
Weight: 0.22 lb
Cord Information
Connector Type End One: Toslink Male
Connector Type End Two: 3.5mm Digital Optical Audio Male
Cord Length US: 3m
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime