NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
6ft SonicWave[R] RGBHV (5-BNC) Component Video Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: SoniceWave
Type: RGBHV (5-BNC) Cables
Component Type: Cables
Dimensions
Height (US): 1"
Length (US): 11"
Width (US): 8.5"
Weight: 2.3 lbs
Cord Information
Connector Type End One: BNC RGBHV Male
Connector Type End Two: BNC RGBHV Male
Cord Length US: 6'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime