NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
50ft Component Video Cable with Low Profile Connectors M/M - Plenum CMP-Rated
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Component Video Cables
Component Type: Cables
Dimensions
Height (US): 2.25"
Length (US): 7.5"
Width (US): 7"
Weight: 1.63 lb
Cord Information
Connector Type End One: RCA Component Video Male
Connector Type End Two: RCA Component Video Male
Cord Length US: 50'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime