Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
50ft Composite Video and Stereo Audio Cable with Low Profile Connectors M/M - Plenum CMP-Rated
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Composite Audio/Video Cables
Component Type: Cables
Dimensions
Height (US): 2"
Length (US): 7.5"
Width (US): 7.5"
Weight: 1.65 lb
Cord Information
Connector Type End One: RCA Composite Video Male
Connector Type End Two: RCA Composite Video Male
Cord Length US: 50'
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

For more detailed specifications, please [F path="/specsheets/40523-specs.pdf"]read this.[/F]

Features

• Supports Composite Video and RCA Stereo Audio
• Plenum, CMP-rated jacket
• Low profile connectors
• 26 AWG conductor construction
• Warranty: Lifetime