NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
75ft Composite Video and Stereo Audio Cable with Low Profile Connectors M/M - Plenum CMP-Rated
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Composite Audio/Video Cables
Component Type: Cables
Dimensions
Height (US): 2.25"
Length (US): 7.5"
Width (US): 9"
Weight: 2.456 lb
Cord Information
Connector Type End One: RCA Composite Video Male
Connector Type End Two: RCA Composite Video Male
Cord Length US: 75'
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

For more detailed specifications, please [F path="/specsheets/40523-specs.pdf"]read this.[/F]

Features

• Supports Composite Video and RCA Stereo Audio
• Plenum, CMP-rated jacket
• Low profile connectors
• 26 AWG conductor construction
• Warranty: Lifetime