NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
1m Mini DisplayPort[TM] Extension Cable (3.3ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Product Series: DisplayPort
Type: Mini DisplayPort Cables
Component Type: Cables
Dimensions
Height (US): 0.375"
Length (US): 6.5"
Width (US): 4.125"
Weight: 0.108 lbs
Cord Information
Connector Type End One: Mini DisplayPort Male
Connector Type End Two: Mini DisplayPort Female
Cord Length US: 1m
Buy American Act Compliance
Country Of Origin: CHINA
Eco-Benefit Information
LEED Contribution: Yes
LEED_Contribution
Warranty: Lifetime