Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
2m Mini DisplayPort™ 1.1 Extension Cable (6.5ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Product Series: DisplayPort
Type: Mini DisplayPort Cables
Component Type: 1.1 Extension Cable
Eco-Benefit Information
LEED Contribution: Yes
LEED_Contribution