Menu
Search
Menu
3ft USB-C to DisplayPort Adapter Cable 4K30 - White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Number Of Ports: 2
Type: USB-C to DisplayPort Adapter Cable
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Length (US): 3'
Cord Information
Connector Type End One: USB-C Male
Connector Type End Two: DisplayPort Male
Technical Information
Operating Temperature (Celsius): 0 ~ 50°C
Storage Temperature: -25 ~ 70°C
Eco-Benefit Information
LEED Contribution: Yes
LEED_Contribution