NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
0.5m DVI-D[TM] M/M Dual Link Digital Video Cable (1.6ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: DVI-D Single and Dual Link Cables
Component Type: Cables
Dimensions
Height (US): 0.5"
Length (US): 5.75"
Width (US): 5.5"
Weight: 0.27 lbs
Cord Information
Jacket Rating: Standard Non-Rated
Cord Length US: 0.5m
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime