Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
2m DVI-D[TM] M/M Dual Link Digital Video Cable (6.6ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: DVI-D Single and Dual Link Cables
Component Type: Cables
Dimensions
Height (US): 1"
Length (US): 10.5"
Width (US): 5.5"
Weight: 0.579 lbs
Cord Information
Connector Type End One: DVI-D Dual Link Male
Connector Type End Two: DVI-D Dual Link Male
Cord Length US: 2m
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime