Menu
Search
Menu
1m DVI-D[TM] M/M Dual Link Digital Video Cable (3.3ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: DVI-D Single and Dual Link Cables
Component Type: Cables
Dimensions
Height (US): 1.75"
Length (US): 6.5"
Width (US): 5.5"
Weight: 0.4 lbs
Cord Information
Jacket Rating: Standard Non-Rated
Cord Length US: 1m
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime