Menu
Search
Menu
2m DVI-I M/F Dual Link Digital/Analog Video Extension Cable (6.6ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: DVI-I Extension Cables
Component Type: Cables
Dimensions
Height (US): 1"
Length (US): 8"
Width (US): 4.5"
Weight: 0.67 lbs
Cord Information
Connector Type End One: DVI-I Dual Link Male
Connector Type End Two: DVI-I Dual Link Female
Cord Length US: 2m
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime