Menu
Search
Menu
3m DVI-I M/F Dual Link Digital/Analog Video Extension Cable (9.8ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: DVI-I Extension Cables
Component Type: Cables
Dimensions
Height (US): 1"
Length (US): 7.5"
Width (US): 6"
Weight: 0.94 lbs
Cord Information
Connector Type End One: DVI-I Dual Link Male
Connector Type End Two: DVI-I Dual Link Female
Cord Length US: 3m
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime