NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
3m SonicWave[R] DVI-D[TM] Dual Link Digital Video Cable M/M - In-Wall CL2-Rated (9.8ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: SoniceWave
Type: DVI-D Single and Dual Link Cables
Component Type: Cables
Dimensions
Height (US): 2"
Length (US): 10.5"
Width (US): 8"
Weight: 1.7 lbs
Cord Information
Connector Type End One: DVI-D Dual Link Male
Connector Type End Two: DVI-D Dual Link Male
Cord Length US: 3m
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime