Menu
Search
Menu
3m High Speed HDMI[R] Cable with Ethernet and Rotating Connectors (9.8ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Velocity
Type: HDMI Cables
Component Type: Cables
Dimensions
Height (US): 0.5"
Length (US): 8"
Width (US): 5"
Weight: 0.36 lb
Cord Information
Connector Type End One: HDMI Male
Connector Type End Two: HDMI Male
Jacket Rating: Standard Non-Rated
Cord Length US: 3m
Buy American Act Compliance
Country Of Origin: CHINA
ADDITIONAL INFORMATION
LEED Contribution: Yes
LEED_Contribution
Specifications

Electrical Characteristics
• Nominal Impedance - 100 ± 10[OHM]
• Nominal Capacitance - 90pF/m
• Nominal Velocity of Propagation - 5.6ns
• DC Resistance - 376.96M[OHM]/km
• Dielectric Strength - AC 500V - 1 minute
• Insulation Resistance - 100M[OHM]
• HDMI[TM] (3D, Deep Color, x.v.Color[TM], Dolby[R] True HD, and DTS-HD Master Audio)
• Full 1080p resolution
• 4K@50/60, (2160p), which is 4 times the clarity of 1080p/60 video resolution
• 3D video, Deep Color and x.v. Color[TM]
• Dolby[R] True HD, DTS-HD Master Audio and up to 32 audio channels for a multi-dimensional immersive audio experience
• Up to 1536kHz audio sample frequency for the highest audio fidelity
• High bandwidth (340 MHz/10.2 Gbps) for high speed data transfer
• HDMI-CEC system control compatibility
• HDMI Ethernet Channel (when used with HDMI Ethernet channel supported source and sync equipment).
Physical Characteristics
• Voltage Rating - 30V
• Minimum Bend Radius - 9.0mm
• Temperature Rating - 80[D]C
• Temperature Range - 0[D] - 80[D]C
• Approvals - RoHS Compliant
• Warranty - Lifetime
• Package Type - Polybag
Conductor 1 (5pair)
• Conductor Type - 30AWG (1/0.254), Tinned Copper
• Insulation - Foamed PE + SKIN, Red/White, Brown/White, Blue/White, Green/White, Black/White, O.D. - 0.65mm
• Drain Wire - 30AWG (1/0.254), Tinned Aluminum
• Shield - Mylar Foil, 100% Coverage
Conductor 2 (4 conductors)
• Conductor Type - 30AWG (1/0.254), Tinned Copper
• Insulation - HDPE, Yellow, Red, Green, Purple, O.D. - 0.70mm
Connector
• Connector Type: HDMI® - Type A Rotating
• Pin Construction: Copper
• Plating: 15µm Gold
• Insulation: PBT + 30% Glass Fiber
• Hood - ABS, Black
• Dimensions (HxWxL) - 9.7 x 21.1 x 57.8mm
• Connector Depth at 90[D] - 30.4mm
• Connector Height at 90[D] - 49.4mm
Overall Cable
• Drain Wire - 30AWG (1/0.254), Tinned Aluminum
• Foil Shield - Aluminum Mylar, 100% Coverage
• Braided Shield - 16/8/0.10, Tinned Aluminum, 85% Coverage
• Jacket - PVC, Black, O.D. - 6.0mm

Features

• Rotating HDMI connectors
• High Speed HDMI Cable
• Supports Ultra HD, 4k resolutions
• 24-karat gold plated contacts
• Warranty: Lifetime