NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
1m High Speed HDMI[R] Cable with Ethernet for TVs, Laptops, and Chromebooks. (3.3ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: HDMI Cables
Component Type: Cables
Dimensions
Height (US): 0.5"
Length (US): 5.5"
Width (US): 5.25"
Weight: 0.139 lb
Cord Information
Jacket Rating: Standard Non-Rated
Cord Length US: 1m
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

Electrical Characteristics
• Nominal Velocity of Propagation - 10.2Gbps
• DC Resistance - 300V
• Dielectric Strength - AC 500V/minute
• Insulation Resistance - 100#
• Nominal Attenuation - 300kHz-825MHz - <(><<)>5dB, 825MHz-2.475GHz - <(><<)>5dB, 2.475GHz-4.125GHz - <(><<)>12dB, 4.125GHz-5.1GHz - <(><<)>20dB
• HDMI (3D, Deep Color, x.v.Color[TM], Dolby[R] True HD, and DTS-HD Master Audio), Full 1080p resolution
• 4K@50/60, (2160p), which is 4 times the clarity of 1080p/60 video resolution
• 3D video, Deep Color and x.v. Color[TM]
• Dolby[R] True HD, DTS-HD Master Audio and up to 32 audio channels for a multi-dimensional immersive audio experience
• Up to 1536kHz audio sample frequency for the highest audio fidelity
• High bandwidth (340 MHz/10.2 Gbps) for high speed data transfer
• HDMI-CEC system control compatibility
• HDMI Ethernet Channel (when used with HDMI Ethernet channel supported source and sync equipment).
Physical Characteristics
• Voltage Rating - 30V
• Minimum Bend Radius - 60[D]
• Temperature Rating - 80°C
• Operating Temperature Range - -20[D] - 80[D]C
• Storage Temperature Range - -25[D] - 85[D]C
• Approvals - RoHS Compliant
• Package Type - Polybag
Conductor 1 (5 pair)
• Conductor Type - 30AWG (7/0.10), Tinned Copper
• Insulation - Foamed PE SKIN, Red/White, Brown/White, Blue/White, Green/White, Black/White, O.D. - 0.8mm
• Drain Wire - 30AWG (7/0.10), Tinned Copper
• Shield - Aluminum Foil, 100% Coverage
Conductor 2 (4 conductors)
• Conductor Type - 30AWG (7/0.10), Tinned Copper
• Insulation - HDPE, Yellow, Red, Green, Purple, O.D. - 0.6
Overall Cable
• Drain Wire - 30AWG (07/0.10), Tinned Copper
• Foil Shield - Aluminum Foil, 100% Coverage
• Braided Shield - 16/4/0.12, Al/Mg
• Jacket - PVC, Black, O.D. - 6.0 ± 0.2mm
Connectors (2)
• Connector Type - HDMI - Type A
• Pin Construction - Phosphor Copper
• Plating - 1[MICRO]m Gold
• Dimensions (HxWxL) - 10.0 x 20.1 x 37.1mm

Features

• High Speed HDMI cable
• Supports HDMI features including 4k resolution and 3D video
• Gold plated connectors
• Fully compatible with HDMI Stacking for Network Switches
• Warranty: Lifetime