NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
1m High Speed HDMI[R] to Mini HDMI Cable with Ethernet (3.3ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: HDMI Mini and Micro Cables
Component Type: Adapter Cables
Dimensions
Height (US): 0.75"
Length (US): 6.25"
Width (US): 6"
Weight: 0.124 lb
Cord Information
Connector Type End One: HDMI Male
Connector Type End Two: HDMI Mini Male
Jacket Rating: Standard Non-Rated
Cord Length US: 1m
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

• Full 1080p resolution
• HDMI high speed with Ethernet ATC category 2 certified
• 4K@50/60, (2160p), which is 4 times the clarity of 1080p/60 video resolution
• 3D video, Deep Color and x.v. Color[TM]
• Dolby[R] True HD, DTS-HD Master Audio and up to 32 audio channels for a multi-dimensional immersive audio experience
• Up to 1536kHz audio sample frequency for the highest audio fidelity
• HDMI-CEC system control compatibility
Electrical Characteristics
• Nominal Impedance - 100 ± 10[OHM]
• Nominal Velocity of Propagation - <(><<)> 1.78ns
• DC Resistance - 376[OHM]/km
• Dielectric Strength - AC 500V - 1 minute
• Insulation Resistance - 100[OHM]
Physical Characteristics
• Voltage Rating - 30V
• Minimum Bend Radius - 70mm
• Temperature Rating - 80[D]C
• Approvals - RoHS Compliant
• Warranty - Lifetime
• Package Type - Polybag
Condcutor 1 (5 pair)
• Conductor Type - 30AWG (7/0.10), Tinned Copper
• Insulation - Foamed PE SKIN, Red/White, Brown/White, Blue/White,Green/White, Black/White, O.D. - 0.8mm
• Drain Wire - 30AWG (7/0.10), Tinned Copper
• Shield - Aluminum Foil + Mylar, 100% Coverage
Conductor 2 (4 conductors)
• Conductor Type - 30AWG (7/0.10), Tinned Copper
• Insulation - HDPE, Yellow, Red, Green, Purple, O.D. - 0.6mm
Connector
• Connector Type - HDMI[R] - Type A
• Pin Construction - Phosphor Copper
• Plating - 3[MICRO]m Gold
• Insulation - Black LCP
• Hood - 45P[TM] PVC, Black
• Dimensions (HxWxL) - 10.0 x 20.1 x 37.1mm
Connector
• Connector Type - HDMI[R] - Type C
• Pin Construction - Phosphor Copper
• Plating - 3[MICRO]m Gold
• Insulation - Black LCP
• Hood - 45P[TM] PVC, Black
• Dimensions (HxWxL) - 8.3 x 14.0 x 32.7mm
Overall Cable
• Drain Wire - 30AWG (7/0.10), Tinned Copper
• Foil Shield - Aluminum Foil +Mylar, 100% Coverage
• Braided Shield - 16/4/0.12, Aluminum/Magnesium, 50% Coverage
• Jacket - PVC, Black, O.D. - 6.0 ± 0.2mm

Features

• High Speed HDMI cable with Ethernet
• Bi-direction adapter cable, HDMI to Mini HDMI or Mini HDMI to HDMI
• Supports up to a 4k resolution, deep color, 3D and other HDMI features
• Warranty: Lifetime