NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
25ft Pro Series HDMI[R] Cable - Plenum CMP-Rated
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Pro Series
Type: HDMI Cables
Component Type: Cables
Dimensions
Height (US): 3"
Length (US): 8.25"
Width (US): 8.25"
Weight: 2.37 lb
Cord Information
Connector Type End One: HDMI Male
Connector Type End Two: HDMI Male
Cord Length US: 25'
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

Electrical Characteristics
• Impedance - 100 ± 5#
• DC Resistance - 0.084#/m at 20° C
• Dielectric Strength - 750VAC/minute
• Insulation Resistance (50 0V) - 100M#/KM at 20°C
• IPS (with-in pair skew) - 15ps/m max
• PtPS (pair-to-pair skew) - 50ps/m max
• Attenuation (nominal): Frequency - dB/100 ft 100 MHz - 0.26 340 MHz - 0.48 500 MHz - 0.62 800 MHz - 0.84 1000 MHz - 0.97
Physical Characteristices
• Voltage Rating - 300V
• Temperature Rating - 125°C
• Approvals - RoHS Compliant
• Warranty - Lifetime
• Package Type - Polybag
Conductor 1 (4 pair)
• Conductor Type - 24AWG (7/32), Tinned Copper
• Insulation: Minimum Avg. Thickness: 0.4mm, Cellular-PE 1.5 mm O.D. (1) white <(><<)>(><(>&<)><(><<)>)> brown, (1) white <(><<)>(><(>&<)><(><<)>)> red, (1) white <(><<)>(><(>&<)><(><<)>)> green, (1) white <(><<)>(><(>&<)><(><<)>)> blue
• Shield - Aluminum/Polyester Tape 100%, 25% overlap (min.)
• Drain Wire - 24AWG (7/32), Tinned Copper
Conductor 2 (1 pair <(><<)>(><(>&<)><(><<)>)> 5 conductors)
• Conductor Type - 24AWG (7/32), Tinned Copper
• Insulation - Minimum Avg. Thickness: 0.17mm FEP 0.96mm O.D. (1 pair) orange <(><<)>(><(>&<)><(><<)>)> yellow, (1) red, (1) violet, (1) white, (1) gray, (1) pink
Overall Cable
• AL/Polyester Tape - 100% Coverage, 25% overlap (min.)
• Braided Shield - 85% Coverage (9/36AWG), Tinned Copper
• Jacket - Kynar (PVDF Copolymer) Black, CMP Rated Minimum Avg. Thickness: 0.4mm (min.) O.D.: 8.35 ± 0.15 m
HDMI Connector
• Connector Type - HDMI Type A
• Gender - Male
• Contact Material - Brass, 15#m Gold Plating
• Insulation - PET
• Dimensions (LxWxH) - 42.75 x 18.00 x 10.50mm

Features

• Plenum, CMP-rated
• Supports up to a 1080p resolution
• Gold plated connectors
• 24 AWG conductor construction
• Warranty: Lifetime