NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
5m Select High Speed HDMI[R] Cable with Ethernet M/M - In-Wall CL2-Rated (16.4ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: HDMI Cables
Component Type: Cables
Dimensions
Height (US): 2"
Length (US): 9"
Width (US): 9.5"
Weight: 1.166 lb
Cord Information
Jacket Rating: In Wall
Cord Length US: 5m
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

Electrical Characteristics
•Signal bandwidth - 18Gbps
•Nominal impedance - 100[OHM]
•Nominal capacitance - 96.3pF/m
•Insulation resistance - 10M[OHM]
•Nominal Attenuation - 300kHz-825MHz - 8dB, 825MHz-2.475GHz - 21dB, 2.475GHz-4.125GHz - 30dB
•HDMI (3D, Deep Color, x.v.Color[TM], Dolby[R] True HD, and DTS-HD Master Audio), Full 1080p resolution
•High bandwidth (340 MHz/10.2 Gbps) for high speed data transfer
•HDMI-CEC system control compatibility
•HDMI Ethernet Channel (when used with HDMI Ethernet channel supported source and sync equipment)
•ATC Certified
Physical Characteristics
•Voltage Rating - 30V
•Temperature Rating - 80°C
•Operating Temperature Range - -20[D] - 80[D]C
•Storage Temperature Range - -20[D] - 80[D]C
•Package Type - Polybag
Conductor 1 (5 pair)
•Conductor Type - 24AWG (1/0.525), Copper
•Insulation - SKIN-Foam, Red/White, Brown/White, Blue/White, Green/White, Black/White, O.D. - 1.40mm
•Drain Wire - 28AWG (7/0.127), Copper
•Shield - Aluminum Foil, 125% Coverage
Conductor 2 (4 conductors)
•Conductor Type - 28AWG (7/0.127), Copper
•Insulation - HDPE, Yellow, Red, Green, Purple, O.D. - 0.7
Overall Cable
• Foil Shield - Aluminum Foil, 125% Coverage
•Braided Shield - 24/6/0.10, CCAM
•Jacket - PVC, Black, O.D. - 8.8 ± 0.2mm
Connectors
•Connector Type - HDMI - Type A
•Plating - 1[MICRO]m Gold
•Dimensions (HxWxL) - 13.0 x 21.0 x 39.0mm

Features

• In-wall, CL2-rated jacket
• HIgh Speed HDMI Cable
• Supports up to a 4K video resolution
• Gold plated connectors
• Warranty: Lifetime