NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
2m SonicWave[R] HDMI[R] to DVI-D[TM] Digital Video Cable M/M - In-Wall CL2-Rated (6.6ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: SoniceWave
Type: HDMI to DVI Cables
Component Type: Adapter Cables
Dimensions
Height (US): 1.75"
Length (US): 9.5"
Width (US): 7.75"
Weight: 1.33 lb
Cord Information
Connector Type End One: HDMI Male
Connector Type End Two: DVI-D Single Link Male
Cord Length US: 2m
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

• Full 1080p+ resolution for the ultimate high-definition experience
• High bandwidth conductor (10.2 Gbps) for high speed data transfer
• CL2-rated cable jacket for in-wall applications

Features

• Bi-directional adapter cable, HDMI to DVI or DVI to HDMI
• Supports up to a 1080p resolution
• In-wall, CL2-rated jacket
• Durable, protective metal connector housing
• Warranty: Lifetime