NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
6ft Value Series[TM] F-Type RG59 Composite Audio/Video Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Value Series
Type: F-Type Cables
Component Type: Cables
Dimensions
Height (US): 0.5"
Length (US): 6"
Width (US): 5"
Weight: 0.14 lb
Cord Information
Connector Type End One: F-Type Male
Connector Type End Two: F-Type Male
Cord Length US: 6'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime