Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
6ft USB to DB25 Serial RS232 Adapter Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Grey
Type: USB to Serial Adapters
Component Type: Adapter Cables
Dimensions
Height (US): 2"
Length (US): 9"
Width (US): 6"
Weight: 0.036 lbs
Cord Information
Connector Type End One: USB-A Male
Connector Type End Two: DB25 Male
Cord Length US: 6'
Buy American Act Compliance
Country Of Origin: CHINA