text.skipToContent text.skipToNavigation

Duplex LC 62.5/125 Multimode Fiber Loopback

VLB-1-01-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 94ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Commonly used in data centers, telecommunications, CATV, as well as for test and measurement procedures in manufacturing facilities, the Low Loss Miniaturized Loopback from Quiktron is the perfect solution for applications that require signal looping in SC and LC fiber connections. The small form factor ensures placement in tight spaces and is compatible with most transceivers. The low loss design allows for the most reliable and accurate readings when used for testing and diagnostic applications. Connectors are available in beige, black or blue and are designed for easy cable insertion and extraction.

Connector Type LC
Fiber Type Multi-Mode OM4
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Small form factor design eliminates unsightly loopbacks constructed from jumper cables
  • Utilizes bend tolerant fiber to achieve low losses in devices
  • Flexibility to induce loss to units as well as control the amount of loss reaching the receivers

Specifications

General Info
Product Line Quiktron
UPC Number 884815764926
Country Of Origin Taiwan, Province Of China
Application Sector Commercial/Industrial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;