radiant® CFL/LED Dimmer, Nickel
RHCL453PNICCV4
radiant Collection
radiant CFL/LED Dimmer is rated
out of
5 by
122.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$40.28 USD
Upgrade your space with precise dimming control and exceptional style, with this dimmer designed for use with most compact fluorescent and LED dimmable bulbs (not for use with 0-10V options). Part of the radiant® Collection, it also features clean lines and smooth control for a sophisticated touch.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any basic switch or dimmer with ease, in both single-pole and 3-way applications. Rated for use with the following dimmable bulb types: 450W LED,CFL, 700W Incandescent, or 120VAC, 60Hz
- Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- Constant memory features returns lights to their previous level after a power failure or outage.
- Adjustment dial allows users to adjust the bottom of the dimming range for a broad selection of CFL and LED bulbs.
- No derating* required in multi-gang applications. *Reducing the maximum wattage a dimmer can handle. This is sometimes required for multi-gang applications.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Nickel | ||
Country Of Origin | China | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Warranty Type | Limited Lifetime Warranty |
Dimensions
Product Width US | 1.75 in | ||
Product Depth US | 1.25 in | ||
Product Height US | 4.25 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Bulb Compatibility | CFL, Incandescent, LED | ||
Number of Poles | 3-Way, Single Pole | ||
Wattage | 700 W | ||
Mounting Type | Box | ||
Voltage | 120 V |
Resources
Guide Form Specifications
Supporting Document
Installation Instructions
Sell Sheet
Brochure
Premium Content
Reviews
Rated 4 out of
5
by
rkon from
Very Sleek and Functional Dimmer!
I've put this in my new house in place of many old rotary knobs that were installed probably a while ago. The dimmer works very well for most fixtures. We had incandescent type fixtures in most cases and it works very well with the LED replacement bulbs that we bought. However, we did update one fixture to a pure LED flushmount fixture and I noticed there was some flickering at mid-level dimming. I think we can work with it, but would be nice to have the full range of dimming as an option. I suspect it's just a low resistance issue as I only have one fixture on that dimmer. Just something to keep in mind if you are looking at this dimmer. But all in all, it's great to have the ease of use of a paddle switch with the dimming slider in one device.
Date published: 2021-11-30
Rated 5 out of
5
by
Bmar2787 from
Durable reliable
I got one of these switches to try out and I liked the way it worked so much that I switched all of my dimmer switches in my house to this same brand and style. The ones I had before hummed when dimmed down and these have not done that at all to me.
Date published: 2018-10-31
Rated 3 out of
5
by
John from
Misleading
Incompatible with low voltage LED bulbs. When converted to LEDs, no light fixture in my home pulls enough current to work with this dimmer. Adjusting the trim simply keeps the bulbs from dimming to the point of flicker (defeating the point of having a dimmer if the lights cannot be dimmed). I only discovered some fine print, ~"not for 0-10v" after extensive research. This information is nowhere on the box or packaging.
Frustratingly, I really like the fit, feel, and finish of this switch. I am considering returning to incandescent bulbs in the fixture just so I can keep this switch.
Date published: 2019-02-28
Rated 1 out of
5
by
Captain from
Awful dimming
This dimmer flickers dimmable 2700k LED recessed can lights retrofit modules , thats just ridiculous , any dimmer would dim a 40 watt or 4 10 watt led load minimum, but this awful product can’t even do that and it rated for LED but not 0 to 10 volt driver ?? All LED products have that rating now , poor design and engineering I will never use another Legrand product for any reason, I’ve been an electrician for 35 years
Date published: 2020-01-23
Rated 1 out of
5
by
georgiaz from
Dimmer
We've used them through out our house but this one was defective and I had to return it because the hot wire screw was stripped. I will repurchase because I think this was a one time thing and they are a beautiful update to our home
Date published: 2019-08-03
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
The wiring diagram shows the dimmer connected on the line side of a 3 way switch pair. Can it be connected on the load side?
Hello,
Yes it can. If you have any other installation questions, please reach out to our Technical Support team.
I hope this helps!
Date published: 2024-01-19
Is there a way to know which model slim recessed potlights are compatible with RHCL453P?
Hello,
The RHCL453P is compatible with the following loads/fixtures:
- radiant® Dimmers: CFL/LED 450W, 120VAC, 60Hz; Incandescent 700W, 120VAC, 60Hz
We recommend that you check with the lighting manufacturer of the pot light fixtures to ensure compatibility.
Best Regards,
Technical Support
Date published: 2023-11-20
Is this matte or glossy?
The device has a satin finish which is between matte and glossy.
Date published: 2023-10-18
I have a Legrand RHCL453P dimmer switch. I use four GE basic LED globe lights (LED4DG25-GW-7LT4) with it. The lights flicker. It seems the bulbs and dimmer are incompatible. How can I find out which bulbs are compatible with my dimmer?
If the on the packege of a light bulbs it says that they are dimmable they will work. If it's says non-dimmable they wont.
Date published: 2023-09-25
Is the glow at nights orange?
No it's white, like a tiny night light.
Date published: 2023-06-12
I have an RHCL453P dimmer switch left over from another build. Will this be compatible with my light fixture that uses 16 40w G9 xenon bulbs? This is nearly 700w and I see from the spec sheet, the switch supports up to 750w for halogen bulbs.
The RHCL453P dimmer is rated for 700w of Incandescent and 450w of LED or CFL lighting loads, therefor this may not be compatible with your application. Please call in to Technical support to discuss your application in detail and we may be able to suggest an alternative.
Date published: 2023-02-10
Will these work with incandescent light bulbs?
Hello and thank you for your inquiry. Yes, this dimmer can be used with incandescent lighting loads.
Date published: 2022-11-14
I am going to be using on 40w equivalent LED candelabra lamps. Is there a brand that is tested/recommended to be compatible?
Most brands of dimmable LED bulbs should work with this dimmer but we have test and received good results with Bulbrite, CREE, Duracell, GE, Halco, Luminance , and Sylvania.
Date published: 2023-04-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RH703PTUTCCCV4 | radiant Collection
The most stylish and versatile dimming solution, compatible with virtually any dimmable bulb.
$65.94