Menu
Search radiant
explore our collections

Menu
Furniture Power Switching Power Unit
Sorry! That combination does not exist.
Specifications
General Info
Available Colors: Black, White, Brown, Light Almond, Nickel
UL Standards Tested: cETLus Listed to UL962A, the Standard for Furniture Power Distribution Units and CSA C22.2 No. 21, the standard for Cord Sets and Power Supply Cords
Dimensions
Depth (US): 2"
Height (US): 2 1/2"
Width (US): 7 1/8"
Overall Dimensions (US): 7 1/8" wide by 2 1/2" tall by 2 1/8" deep
Technical Information
Mounting: Mounts in vertical or horizontal position Any material up to 3/4” (19mm) thick
Operating Temperature (Celsius): 0°C to 65°C
Storage Temperature: -35°C to 85°C
Buy American Act Compliance
Country Of Origin: CHINA

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit