Earth Day Sale

Use code GREEN2019 for 15% off adorne and radiant Collection orders.
Offer valid only in the U.S.

Menu
Search radiant
explore our collections

Menu
Combination Tamper-Resistant 15A Self-Test Single-Pole Switch/GFCI, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Listing Agencies/Third Party Certifications
cULus: Yes
Federal Spec: Yes
UL Standard: UL498
Construction Information
Component 4: 78500704927
Technical Information
Amps: 15A
NEMA Configuration Number: 5-15R
Volts: 125
Buy American Act Compliance
Country Of Origin: CHINA
You Might Like
AFGF152TRBK-P
Dual Function Tamper-Resistant 15A AFCI/GFCI Receptacle, Black
AFGF152TRBK
(0 Reviews)
$32.98USD
AFGF202TRBK-P
Dual Function Tamper-Resistant 20A AFCI/GFCI Receptacle, Black
AFGF202TRBK
(1 Reviews)
$36.28USD
2097NTLTRW-P
Combination Tamper-Resistant 20A Self-Test Night Light/GFCI, White
2097NTLTRW
(1 Reviews)
$30.78USD
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 55ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 62ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit