radiant® Outdoor Outlet, Ivory
885TRWRI
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$5.78 USD
Take a step up from the standard, even outside. This weather-resistant* outlet installs easily to bring power to your patio, pool area, porch or deck, while elevating your outdoor space with the sleek, clean lines of radiant® for a sophisticated look.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any standard outlet with ease, in as little as 10 minutes.
- Designed with weather-resistance for use in outdoor locations such as decks, patios and pool areas. *Must be installed in weatherproof enclosure per NEC requirements.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Outlet Type | Outdoor, Residential | ||
Application Sector | Residential/Commercial | ||
Standard | UL 498 | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.29 in | ||
Product Depth US | 1.0 in | ||
Product Height US | 4.2 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Outdoor | ||
Mounting Type | Box | ||
Voltage | 125.0 V |
Resources
Guide Form Specifications
Supporting Document
Installation Instructions
Brochure
Product Environmental Profile
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do the receptacles come in a ground-fault?
Our 15A tamper resistant, weather resistant receptacle in Brown is 1597TRWR:
https://www.legrand.us/radiant/products/outlets/1597trwr.aspx
Date published: 2020-06-01
Do your Legrand 885TRWR brown come with WR on face of decor recpt. The one we bought do not have that Printed on front of recpt
Per NEC code, all weather resistant receptacles have to have the WR marking on the face. If the one you purchased does not. I would return it to place of purchase or contact Radiant Technical Support directly.
Radiant products
1.800.223-4162 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-06-14
Bazaarvoice SAP Hybris Integration Version 2.8.1