radiant® 15A Tamper-Resistant Outlet with Night Light, Light Almond
NTL885TRLACC6
radiant Collection
radiant 15A Tamper Resistant Outlet with Night Light is rated
out of
5 by
30.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$20.03 USD
Perfect for adding a little light just where you need it, without sacrificing an outlet or dealing with unattractive plug-in models, this built-in night light from the radiant® Collection comes combined with a tamper-resistant outlet. A great upgrade for hallways and kids' bedrooms, it installs easily in place of a standard outlet and automatically comes on in the dark. With five adjustable light levels, you can easily set its brightness to meet your preferences or needs. Features the sleek, clean lines of radiant for a sophisticated touch.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Replaces any standard outlet with ease, in as little as 10 minutes.
- Features five adjustable light settings: Ultra Low, Low, Medium, High and OFF. Optional louver attachment also included for additional light level control.
- Hidden sensor controls night light based on ambient light, automatically turning on when it is dark.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Light Almond | ||
Finish | Matte | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Features | Nightlight | ||
Outlet Type | Tamper-Resistant | ||
Application Sector | Residential | ||
Standard | cULus, UL Listed | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Nightlight, Outlet, Tamper-Resistant |
Dimensions
Product Width US | 1.29 in | ||
Product Depth US | 1.3 in | ||
Product Height US | 4.2 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Contact Configuration | 15A | ||
Operating Cycles | 50000 | ||
Contact Rating | 125 | ||
Amperage | 15 A | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-15R | ||
Mounting Type | Box | ||
Voltage | 125.0 V | ||
Environmental Conditions | Flammability Rating: UL 94 V2 |
Resources
Brochure
Supporting Document
Guide Form Specifications
Cutsheet
Installation Instructions
Premium Content
Reviews
Rated 5 out of
5
by
J Woods from
Simple but effective outlet/night
I’ve had these installed for about 2 weeks now and am pleased with the look and functionality. I like that I don’t have to waste an outlet space for a night light and that this night light has 4 different levels of brightness so it can be customized to the space. Install is just like an other outlet
Date published: 2019-01-01
Rated 5 out of
5
by
Gummi Gumm from
Very useful, clean good looking design
We're using the Night Light outlets on the hallways between the bedrooms and bathrooms and it works great. We like the extra light covers that direct the light down on the floor and away from the eyes. Somewhat expensive, but worth the price.
Date published: 2018-12-10
Rated 5 out of
5
by
mill from
Awesome product
I actually have a bunch of these all over my house. They are great in the kitchen and hallways. I also use them in the guest bedroom and the ability to adjust the light down or off is especially nice if a guest doesn’t want a nightlight.
Date published: 2019-11-15
Rated 5 out of
5
by
spikensuz from
Great design and the night light is wonderful
I bought this after experiencing this outlet and night light when we were on vacation year before last. Very pleased with the design of this outlet and the flush mounted night light is excellent. Will purchase more.
Date published: 2019-03-07
Rated 5 out of
5
by
Michael from
Perfect outlets with nightlight
Love these outlets. I have put them in 2 of my houses and they look great! The night lights are perfect and I will not use any other outlet.
Date published: 2022-04-02
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hello everyone. I changed all the outlets in my house for those ones with a night light included, they work well but I have noticed that after making the change some lights that have a dimmer turn on by themselves. Anyone knows how can I Solve it. thx
Hi Carlos,
Please contact our Technical Support team so we can troubleshoot with you. You can reach us at 844-957-3783 anytime between 8 - 6p ET, M - F.
Thank you!
Date published: 2023-11-08
The night light (Duplex receptacle style) stopped working. I press the light and nothing happens, I press the light for 10 seconds and nothing happens. Can't get it to light at all.
Hello,
I'm sorry you're having some trouble with your device. Please reach out to us in Technical Support so we can troubleshoot with you.
Date published: 2023-10-26
I installed 6 of these today and 2 of them continuously flash. Any ideas?
I found that when attaching the wall plate in some cases there will be overlap. If you back out the face plate screws a half turn or full turn the flashing will stop and product perform as designed.
Date published: 2023-09-26
What is the color temperature of the light? (NOT the lumens output)
It's a very "cold" light tending to blue. Probably around 5000K, according to architect.
Date published: 2023-11-16
Wattage??? I'm an electrician myself, and I'm sure the wattage used (for the lights) is minimal, but people want to know. PLEASE answer the rest of the question above, and tell us how many WATTS are used on each setting? Using NTL885TR-LACC6.
These are the ratings in AC milliamps for this switch.
Please utilize Ohm's law to determine the wattages based off 120VAC and the below current ratings.
OFF 9.65
Extra Low 9.69
Low 9.79
Med 9.90
High 10.36
Date published: 2023-11-16
Does the NTL885TRWCC white outlet come with a SCREWLESS WALL PLATE? If not do you sell them? Thanks
The receptacle comes with out a plate, you must buy the screw less one separately. Well worth the extra money, it is very clean looking.
Date published: 2022-12-20
Does the Legrand white NTL885TRWCC6 come with a white cover plate?
The nightlight receptacle does not include a wall plate. The screwless Wall Plates from the radiant® Collection are sold separately.
Date published: 2022-08-15
What is the warranty for NTL885TRWCC6. The night light has stopped working.
The Radiant Receptacle Nightlight has a 1 year warranty but I would suggest reaching out to Technical Support for troubleshooting or a possible replacement.
Radiant products
1.844.957-3783
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-05-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF152TRLA | radiant Collection
Code-approved for AFCI/GFCI protection against electrical fires and injury from electrical shock.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF202TRLA | radiant Collection
Code-approved for AFCI/GFCI protection against electrical fires and injury from electrical shock.
$41.35
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM8USB4LACC6 | radiant Collection
Charge more devices simultaneously with this in-wall charger featuring four USB connections.
$43.45