Menu
Search radiant
explore our collections

Menu
Horizontal Step Light, Tri-Color
Sorry! That combination does not exist.
$24.60USD
Qty
WHERE TO BUY
ADD TO CART
Specifications
General Info
Color: Tri-Color
Special Features: Five adjustable light levels and optional louver
Listing Agencies/Third Party Certifications
RoHS: Yes
cULus: Yes
UL Listing No: UL498
UL Standard: Yes
UN SPSC: 39121704
Construction Information
Component 4: 78500707167
Dimensions
Depth (US): 1.5"
Height (US): 2.75"
Width (US): 1.6"
Technical Information
Volts: 120/125V
Buy American Act Compliance
Country Of Origin: CHINA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
You Might Like
TM8USB4ICC6-P
Quad USB Charger, Ivory
TM8USB4ICC6
(15 Reviews)
$36.28USD
AFGF152TRLA-P
Dual Function Tamper-Resistant 15A AFCI/GFCI Receptacle, Light Almond
AFGF152TRLA
(1 Reviews)
$25.28USD
AFGF202TRBK-P
Dual Function Tamper-Resistant 20A AFCI/GFCI Receptacle, Black
AFGF202TRBK
(1 Reviews)
$36.28USD
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 63ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

can this night light be controlled with a dimmer?

Asked by: Dick
The Nightlight does not have enough wattage to be able to be dimmed and it has adjustable light levels built into it's features.
Answered by: Legrand Technical Support
Date published: 2019-11-03

What is the lumen level?

Asked by: Griz
NTLHORZTCCC6 lumens With louver: Extra Low - .6 Low - 2.3 Med - 4.9 High - 9.0 Without louver: Extra Low - 1.7 Low - 6.8 Med - 16.1 High - 30.4
Answered by: Legrand Technical Support
Date published: 2019-09-11

I'd like to turn it on/off by wiring it to a switch (our home theater has no windows). If I do this, will the light remember its last light level setting (for example Ultra Low) after the power to it has been turned off by the switch?

Asked by: Terry
Yes, it will retain the light level setting if it loses power.
Answered by: Legrand Technical Support
Date published: 2019-08-08

What is the color temperature of this step light? I'm looking for 3000k but can only seem to find 5000k.

Asked by: GRBHomeowner
Our Nightlight receptacles are 6000K We do not offer a 3000K nightlight.
Answered by: Legrand Technical Support
Date published: 2019-01-28
  • y_2019, m_12, d_9, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.3
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_NTLHORZTCCC6, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 62ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit