COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response. Normal ship times remain in effect for available products.
Menu
Search radiant
explore our collections

Menu
Horizontal Step Light, White
Sorry! That combination does not exist.
$23.45USD
Qty
WHERE TO BUY
ADD TO CART
Specifications
General Info
Color: White
Special Features: Five adjustable light levels and optional louver
Listing Agencies/Third Party Certifications
RoHS: Yes
cULus: Yes
UL Listing No: UL498
UL Standard: Yes
UN SPSC: 39121704
Construction Information
Component 4: 78500707166
Dimensions
Depth (US): 1.5"
Height (US): 2.75"
Width (US): 1.6"
Technical Information
Volts: 120/125V
Buy American Act Compliance
Country Of Origin: CHINA
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
You Might Like
TM8USB4WCC6-P
Quad USB Charger, White
TM8USB4WCC6
(15 Reviews)
$36.28USD
AFGF152TRW-P
Dual Function Tamper-Resistant 15A AFCI/GFCI Receptacle, White
AFGF152TRW
(1 Reviews)
$32.98USD
AFGF202TRW-P
Dual Function Tamper-Resistant 20A AFCI/GFCI Receptacle, White
AFGF202TRW
(1 Reviews)
$36.28USD
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 94ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

I'd like to purchase 4 of the horizontal luver covers only. Where can I accomplish this purchase?

Asked by: C.Ballinger
Currently, the louvers are not sold separate but if you contact Technical Support they can assist you with getting the louvers you need. Radiant products 1.800.223-4162 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2020-02-17

I'd like to use these on my stair risers to come on at night. Can 4 be wired in series? Will they light up with motion? Would I need a separate motion detector?

Asked by: Dwight15510
These are turned on/off by a photo sensor built into the lights themselves. I wouldn't suggest for them to be controlled by a switch. I would suggest the TMHWLLOUVCC for that purpose. These don't have a sensor and can be wired to a switch. You would use a louvered plate of your choice to go over it. https://www.legrand.us/passandseymour/nightlights/full/tmhwllouvcc.aspx Hope this helps!
Answered by: Tech Support
Date published: 2019-12-09

can this night light be controlled with a dimmer?

Asked by: Dick
The Nightlight does not have enough wattage to be able to be dimmed and it has adjustable light levels built into it's features.
Answered by: Legrand Technical Support
Date published: 2019-11-03

What is the lumen level?

Asked by: Griz
NTLHORZTCCC6 lumens With louver: Extra Low - .6 Low - 2.3 Med - 4.9 High - 9.0 Without louver: Extra Low - 1.7 Low - 6.8 Med - 16.1 High - 30.4
Answered by: Legrand Technical Support
Date published: 2019-09-11

I'd like to turn it on/off by wiring it to a switch (our home theater has no windows). If I do this, will the light remember its last light level setting (for example Ultra Low) after the power to it has been turned off by the switch?

Asked by: Terry
Yes, it will retain the light level setting if it loses power.
Answered by: Legrand Technical Support
Date published: 2019-08-09

What is the color temperature of this step light? I'm looking for 3000k but can only seem to find 5000k.

Asked by: GRBHomeowner
Our Nightlight receptacles are 6000K We do not offer a 3000K nightlight.
Answered by: Legrand Technical Support
Date published: 2020-03-05

What switch plate do I use for this step light? I tried the standard light/outlet switch plate (RWP26WCC10). However, these do not fit flush against the louver and therefore, are not flush against the wall, either.

Asked by: Mike
  • y_2020, m_8, d_11, h_16CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_NTLHORZWCC6, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 78ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit