Menu
Search radiant
explore our collections

Menu
Smart Plug-In Dimmer, Wi-Fi
Sorry! That combination does not exist.
$45.98USD
Qty
Find a Store
ADD TO CART
Specifications
General Info
Color: White
Connection Type: Certified IEEE 802.11™ b/g/n Wi-Fi® 2.4GHz radio
Listing Agencies/Third Party Certifications
FCC Standard: Yes
UL Listing No: UL916
UL Standard: Yes
Construction Information
Material 1: Polycarbonate Lexan
Dimensions
Depth (US): 1.375"
Height (US): 2"
Width (US): 3"
Weight: 0.30 lbs.
Technical Information
Humidity: 0-90% relative humidity, non-condensing
Interoperability: OCF 1.3.1. / Works with Alexa / Works with Google Home Assistant / Works with Samsung ARTIK™ Cloud Services
IP Rating: IP Native
Load: 300W incandescent/halogen | 100W LED/CFL
Mounting: Standard electrical outlet
Operating Temperature (Celsius): 0°C to 43°C
Volts: 120V
Buy American Act Compliance
Country Of Origin: CHINA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant

FCC ID: A3LCWAM210S

IC ID: 649E-CWAM210S

Prop65 Compliant

Conforms to NEMA WD-1 and WD-6

Ratings
Rated 5 out of 5 by from Nice product I have had this product for a while now and all I can say is it's great. Very easy to install and the functuality is great. So far, I have had no problems with it. I would highly recomment this smart product to anyone.
Date published: 2018-11-17
Rated 5 out of 5 by from Great Feature I used the smart plug-n dimmer in the kids rooms, because they cannot sleep with out light. I use Alexa to dim the lights in kids room when they asleep. It really save time and its easy to install and use. the application is easy to install and understand too. I love this Smart-Plug in Wifi. definitely buy more for my home.
Date published: 2018-11-14
Rated 3 out of 5 by from Helpful gadget I have tried both the plug-in and in-wall devices from this company and while I like both products, I prefer the plug-in type for simplicity and portability. I had a bit of difficulty getting them to sync up with the app initially but after some troubleshooting, got it figured out. The compatibility with my Alexa devices was a must and they work great.
Date published: 2018-11-01
Rated 5 out of 5 by from Extremely flexible with many features. This is great. If you have a table lamp, you can dim the light or make it brighter and turn it on or off with the phone App or Alexa. It also works from the front of the device with buttons for availoability of all the features.
Date published: 2018-10-29
Rated 3 out of 5 by from Cool concept So this was cool at first, you just plug this into an outlet and plug a plug into this and it turns your light into a dimmer that you can control on your phone. The app was faulty though and kept losing my connection with the light. When it work it's cool, just don't like having to unplug it and reinstall it all the time. So really it's an app issue which should get sorted eventually turning this into a really cool product.
Date published: 2018-10-29
  • y_2019, m_1, d_19, h_21
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.9
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_19
  • loc_en_US, sid_WWP20, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 47ms
  • REVIEWS, PRODUCT

Is it compatible with 3-way table lamps?

Asked by: Curious
yes. set lamp to highest level and control levels thru wifi device.
Answered by: Tommy
Date published: 2019-01-16

Is it compatible with 3-way bulbs?

Asked by: Curious
  • y_2019, m_1, d_21, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_2.0.9
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_WWP20, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 78ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit