text.skipToContent text.skipToNavigation

radiant® 15A 3-Way Switch with Locator Light, Light Almond

radiant 15A 3-Way Switch with Locator Light is rated 2.8 out of 5 by 9.
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_8
  • loc_en_US, sid_TM873LASL, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT

$15.89 USD

Perfect for use in larger rooms like master suites and foyers, this 3-way switch allows for control of a single light or fixture from two separate switches. It also includes a small, built-in light for easily locating in the dark. Part of the radiant® Collection, it features clean lines and smooth paddle action for a sophisticated touch. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For use with incandescent lights/bulbs only.
  • Replaces any standard switch with ease, in as little as 10 minutes.
  • Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
  • Uses a paddle switch for smoother control with a low-profile aesthetic.
  • Features durable, high-impact resistant thermoplastic construction.
  • Designed to install easily with a narrower back body and captivated mounting screws.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color Light Almond
Country Of Origin China
Features Nightlight
Switch Type Paddle
Number of Switches 1
Application Sector Residential/Commercial
Standard UL 20
Warranty Type 1-Year Limited Warranty
Type Switch
Dimensions
Product Width US 1.43 in
Product Depth US 1.27 in
Product Height US 4.19 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Number of Gangs 1
Amperage 15 A
Number of Poles 3-Way, Single Pole
Indoor/Outdoor Indoor
Mounting Type Box
Voltage 120/277 V

Reviews

Rated 4 out of 5 by from We like the light! Despite other negative reviews, the light is not supposed to light up the room. Not what you want, especially in a bedroom. We have these all over the house and love them, all of the dimmers have this, and we wanted the non-dimmer switches to match. Although the light intensity is less on these than the dimmers, I wish they were the same. I'm giving 4 stars because these switches are delicate, it's easy to break them when tightening the terminal screws, especially the ground lug.
Date published: 2022-06-13
Rated 5 out of 5 by from These are great light switches I was looking for a more sophisticated look and feel in our new home to replace the builder’s grade toggle switches and that would look at home along side the Caseta smart switches. These are it. Together with the screwless radiant wall plates, these are a vary nice addition to my home. I like the feel of the toggle action - not cheap feeling and hollow sounding like most. The finish on them is also better than most - doesn’t feel like smooth cheap plastic, but rather very slightly textured. The indicator light is perfect, and looks so much classier that those cheap looking illuminated switches where the whole toggle switch lights up like a night light. I wanted something subtle and attractive and these are it. I honestly don’t know why others don’t like this. In all locations where I don’t need a Caseta smart switch, I am installing these switches.
Date published: 2019-07-06
Rated 2 out of 5 by from Useless "Lighted" Switch Seriously the smallest of small pin hole above the switch that contains a light. In a pitch dark room you will still struggle to find the "lighted" switch. I was not looking for a nightlight just something to assist with location of the switch in a dark stairwell.
Date published: 2018-04-09
Rated 1 out of 5 by from What happened to the lighted paddle? I have installed many lighted paddle switches in the past as they allow me to find the switch in the dark. I just installed a 3 way switch and thought there must be something wrong with it as I can't see the light. I even put in a new switch; still can't see the light. Then I put in a single pole switch for a closet. Same thing, not lit up. Saw a pin dot at the top and wondered if it had a sensor. Covered it and still no light. Came here and read this review about the pin dot I see is actually the LIGHT! You've got to be kidding me! These are all going back to Lowe's. Hope I can find the ones I have always installed in the past, the past only being 2 years ago. I am very disappointed as I can't believe a little pin dot of light is considered effective in finding a light switch in the dark. Not a very bright idea.
Date published: 2018-04-28
Rated 1 out of 5 by from Lighted Switch HAHA Do NOT waste your time and money to buy this. The older one had an orange light that ILLUMINATED the switch. THIS IS JUNK!
Date published: 2018-10-23
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_8
  • loc_en_US, sid_TM873LASL, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

Scenario: Standard LED can-lights operated from 2 switch locations (3-way). Would like RHCL453PW (Dimmer) for 1 location and TM873WSL (On/Off) at other. Problem: TM873WSL states ‘incandescent’ only. Would this ‘3-way’ combination nevertheless work?

Asked by: the202
The TM873WSL is an illuminated switch that may have the possibility of flickering when used with LED bulbs. The non-illuminated switch(TM873W) would be the switch you would want to use.
Answered by: Legrand Technical Support
Date published: 2020-06-11

Hi, I'm redoing my kitchen. I installed a couple of your paddle switches #R2621GRYCC8 they are gray. Looking for 3 way lighted paddle switch in gray but all I can find at Lowe's is white. Do you have in lighted in gray.

Asked by: Al H
The Radiant 3way Paddle switch is available in gray but it is not available in the "lighted" version. https://www.legrand.us/search.aspx?q=tm873gry The Radiant Illuminated switches are available in White, Ivory, and Light Almond only.
Answered by: Legrand Technical Support
Date published: 2021-11-21
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_TM873LASL, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT