5
Browse 263 results for
"Patch Panels"
Filter by Category
Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
Brand
Choose from one of Legrand's brands.
Cable Specification
The Description of the Conductor Explicitly Stating the Design Criteria of the Conductors
Connector
A Device that Establishes a Connection Between Two or More Units.
Cable Entry
The Type/Specification of the Access Points Where the Cables are Made to Enter or Exit.
Mounting
Something that Serves as a Support, Setting, or Backing for the item
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
Availability
Product is available to buy on Legrand.us
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Capacity
The Load for Which a Generating Unit, Generating Plant or Other Electrical Apparatus is Rated Either by the User or by the Manufacturer, Electrical Phenomenon Whereby an Electric Charge is Stored
Number of Ports
The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Gauge
Indicates the specific thickness or diameter of wire or cable, which determines the amount of electrical current that can be safely carried.
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Rack Units Rack Units_030104
Unit Used to Describe the Height of Equipment Intended for Mounting
Shielded/Unshielded
Denotes whether a cable is designed with an extra layer of metal foil or braid surrounding the inner conductor to protect against electromagnetic interference (EMI).
Impedance
A Material's Opposition to the Flow of Electric Current
Product Family
Filter to specific families of related products that share common characteristics, designs, or functions.
Wire Gauge
Measuring and Indicating a Quantity of Wire
Wattage
amount of watts used
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Included
The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product
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
Panel Configuration
The specific layout and organization of the panels that house the fiber optic connections.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Storage Temperature
Describes the temperature or range of temperatures at which a product can be safely stored or kept without damaging or altering the performance characteristics of the device.
Termination Style
The style of connection used for electrical termination between two devices.
Frame
Describes characteristics of a device's frame that make it more suited for specific applications.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Fiber Optic Cable Type
The different types and characteristics of fiber optical cable designed for specific applications.
Durability
Indicates whether a device is designed for standard or rugged usage.
Mounting Hole Type
Describes the style of holes or openings used to either mount a device or mount to a device.
Operating Humidity
Describes the range of humidity at which a device can be utilized safely without the risk of failure or damage.
Connectivity Footprint
Refers to the unique application or solution that products like connectivity adapters, jacks, or panels can fit within or are compatible with.
Single/Multimode
Describes the mode of fiber either utilized or accepted by a device to transmit or receive a fiber optic signal.
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
Fiber Density
Denotes the capacity optical fibers have to carry video signals or data streams at various resolutions.
Category Performance Application
Refers to the specific standard used to define an ethernet cable's capabilities and its intended usage. Most commonly shortened to"Cat" and a number (e.g. Cat5e; Cat6; Cat6a).
Material
Indicates the primary material(s) used to construct a product.
Filter to Specific Product Groups
Filter by named groups of related products, including product families, series, systems, and solutions. Groupings may indicate similar styles of products, or signify how they're designed to operate together as a complete solution.
Stock Level
Filter your results to only in-stock products sold directly on legrand.us.
Publishing Date Range
Date article, blog, or press release was published.
Brand
Choose from one of Legrand's brands.
Category
Our brands, products, resources, and pages are group into divisions. Filter and find a product, resource, or page you are looking for based on a Legrand category.
Filter by Product Category
Filter downloadable resources by the product category they relate or are relevant to.
Brand
Choose from one of Legrand's brands.
Resource Type
Filter for different types of resources like CAD drawings, BIM objects, guide form specs, online configurators, white papers, brochures, or product cut sheets.
File Size
Filter downloadable resources by their approximate file size.
Legrand's newest Clarity® jack and panel products solve density challenges without sacrificing performance. Learn about Ortronics High Density Copper today.
LCS3 is a patch panel designed to create optimal cabling for a high-performance digital infrastructure, for new builds and renovations.
The keystone footprint allows for the greatest flexibility in installation due to the near universal utilization of Keystone, the simple installation, and the quick delivery.
Find white products for your networking equipment in your data centers at Legrand. Learn more about our integrated white products and solutions for data centers.
The EZ Patch Box and Flat Pack is a patch cord dispensing solution that makes your time on the jobsite more productive. Explore our products today.
Legrand delivered a smart, scalable data center solution that empowered a global social media platform to optimize performance, efficiency, and growth with future-ready infrastructure.
Learn more about Legrand’s innovative and easy-to-terminate shielded high-density jack, available in CAT 6 and CAT 6A with a variety of patch panel and end-device mounting options.
Copper brochures, white papers, sell sheets, videos, solution guides and data sheets. Download Legrand copper resources today!
Legrand's Infinium High Density fiber optic solutions offer the same advanced performance and reliability that you've come to expect from our standard density product line. Explore high density fiber today.
Legrand solutions have supported the Cisco Live NOC for several years, with 2025 marking the fourth consecutive year that Legrand's acclAIM high-density fiber system has played a key role.
Legrand is a global leader in network infrastructure solutions, with a broad range of copper and fiber connectivity, racks, cabinets and cable management.
Legrand can meet the demands of any building network installation with a full line of both copper and fiber optic connectivity products. Explore our connectivity solutions.
Legrand's Infinium acclAIM platform redefines backbone connectivity by replacing traditional cassette-based designs with direct mating breakout connections. This architecture supports ultra-high-density fiber deployments, up to 288 fibers per rack unit, effectively doubling the density of conventional LC-based panels while maintaining exceptional optical performance through precision ceramic ferrule technology.
New connector innovations make it easier to make the right choices to provide more fiber optic connections in less space.
Company helps Cisco connect tens of thousands of people year after year with innovative digital infrastructure solutions.
Five Data Infrastructure Solutions Recognized with Innovators Awards at BICSI Fall 2019
Fiber Optic brochures, white papers, videos, solution guides and data sheets. Download Legrand Fiber Optic resources today!
Find our how Edge computing enables the ability to perform data computation closer to the device.
Cisco selected the Infinium acclAIM Fiber Solution to run their Network Operation Center (NOC) at this year’s Cisco Live event in Las Vegas, NV.
Data center complexity is on the rise. Hyperscale, edge and cloud computing are experiencing rampant growth. To address emerging infrastructure design challenges, data center managers’ mantra has become “less is more.”
One thing is clear with data centers: The demand for computing power will continue to increase, and data centers will constantly evolve to keep pace. Data center networks are powerhouses. Data generation is ballooning with the uptake of cutting-edge technologies, such as IoT and AI.
Server and network cabinets may appear identical and indistinguishable, but don’t let looks fool you. They are designed with different dimensions because servers and networking equipment have different sizes and requirements.
In the fast-paced world of data center management, cable management may be considered a lesser priority compared to power supply, real-time monitoring, cooling, and other key areas of infrastructure management. Yet as technology evolves and new equipment is deployed in the cabinet, the importance of cable management cannot be overstated. If cables become untidy and cluttered, they can cause many problems, including poor airflow, underperforming equipment, and higher energy costs.
In the fast-paced world of data center management, you might deprioritize cable management. As technology evolves and new equipment is deployed in the cabinet, the importance of cable management cannot be overstated. If cables become untidy and cluttered, they can cause many problems, including poor airflow, underperforming equipment, and higher energy costs.
The Infinium acclAIM redefines connectivity by replacing pre-terminated cassette-based solutions with direct mating breakout connections, eliminating extra components and cost.
Infinium acclAIM redefines cable connectivity by replacing pre-terminated cassette-based connectors with direct connections enabling significantly simplified install, the lowest optical loss and lower costs
The speedy adoption of generative AI and other data-intensive technologies has prompted a rush to build and expand data centers, creating tight timelines for deploying equipment. To ensure safe operations and avoid compromising expensive IT equipment or delaying project completion, data center operators should deploy equipment that has been thoroughly tested and certified.
Your guide to achieving better optical performance, increasing scalability, and lowering costs by phasing out cassette-based forms of cable management.
Modularity is at the heart of data center mobility and scalability, enabled by innovative solutions to set up and change over critical cabling components.