Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Architectural Dimming Panel - Main/Secondary with Main Lug Panel
Sorry! That combination does not exist.
Find a Store
Specifications
Additional Information

TECHNICAL INFORMATION

Processor (in LCAP32MLO or LCAP44MLO) IC-36-II
Interior Capacity:
(LCAP32MLO)
- Up to 24 forward phase or 16 reverse phase loads at 120/277V 20A each channel
- Up to 16 universal phase loads at 120/277V 6A each channel
- Up to 24 relay latching loads at 120V or 277V 20A each channel
- Up to 16 fan loads at 120V 2A each channel
(LCAP44MLO)
- Up to 48 forward phase or 32 reverse phase loads at 120/277V 20A each channel
- Up to 32 universal phase loads at 120/277V 6A each channel
- Up to 32 relay latching loads at 120V or 277V 20A each channel
- Up to 24 fan loads at 120V 2A each channel


MODELS

Product Number: LCAP32MLO with MLO32xxxx panel, LCAP32MLO with MCB32xxxxx panel, LCAP32SLO with MLO32xxxxx panel, LCAP32SLO with MCB32xxxxx panel, LCAP44MLO with MLO44xxxxx panel, LCAP44MLO with MCB44xxxxx panel, LCAP44SLO with MLO44xxxxx panel, LCAP44SLO with MCB44xxxxx panel, MLCB-BAB-20-GFI, MLCB-QBH-20-GFI, MLCB-GHB-20-GFI