NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Eight Line Feed Latching Relay Module
Sorry! That combination does not exist.
Find a Store
Specifications
Listing Agencies/Third Party Certifications
cULus: Yes
Technical Information
Load: 8
Volts: 120/277V ~ 60/50Hz
Additional Information

TECHNICAL INFORMATION

Line Feeds: 8 @ 20A (maximum) breakers 
Maximum Amperage Per Module: 160A (19200W @ 120V), (44320W @ 277V), (38400W @ 240V) 
Maximum Individual Load Amperage: 20A (2400W @ 120V), (5540W @ 277V), (4800W @ 240V)


MODELS

Product Number: MDR8CW301