COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
LMJA-8xxx - Network Controller
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Typical Applications: Schools, office buildings, to adjust settings and calibrations from central location
Listing Agencies/Third Party Certifications
RoHS: No
CUL Listing No: UL916
cULus: Yes
Technical Information
AC Voltage Output: 24VAC required
Compatible Power Supplies: 1A (24W) wall mount AC power adapter
Connection Method: Barrel connector plug (9.5mm L x 5.5mm OD x 2.1mm 1D)
Power Requirements: UL Listed Class 2, 24 VAC transform
Additional Information

General Information     
  • Certification: CE, FCC