text.skipToContent text.skipToNavigation

AC Low Voltage Photocell

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The EM-24A2 and EM-24D2 are low voltage photocells used for controlling exterior lighting. It works with Wattstopper power packs and lighting control panels (Lighting Integrator and LP series panels) by signalling a change in light levels to the panel.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low voltage photocell automatically turns lighting on and off
  • Mounts on building exterior or roof
  • Raintight gray plastic enclosure
  • Compatible with all Wattstopper lighting control panels and power packs
  • Simple to wire and install
  • Adjustable aperture window for varying ON setpoint

Specifications

General Info
Product Line Wattstopper
UPC Number 754182912957
Country Of Origin United States
Dimensions
Product Width US 2.0 in
Product Weight US 0.25 lb
Product Volume US 10.5 cu in
Product Depth US 3.5 in
Product Height US 1.5 in
Technical Information
Sensor Type Daylight
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
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;