25FT Retractable Cable Reel for use in industrial and commercial spaces such as data centers, education, warehouses and retail. Keeps cables neatly stored and out of the way to prevent tripping, shocks and burns.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Equipped with removable base plate for easy installation
- Can be quickly repositioned to bring cables to where they are neededcables where they are needed
- Six foot feeder cord
- Rated for indoor use
- Adjustable ball stop
- Robust construction with reinforced steel frame, black molded nylon barrel and long-life spring
- Two-year warranty
Specifications
General Info
| Color | White | ||
| Type | Cable Reel | ||
| Material | Nylon, Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Removable Base, Retractable | ||
| Warranty Type | 2-Year | ||
| UPC Number | 785007453416 |
Dimensions
| Product Depth US | 6.8 in | ||
| Product Height US | 13.0 in | ||
| Product Length US | 12.5 in | ||
| Product Weight US | 30.0 lb |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Amperage | 15 A | ||
| Mobile End | GFCI, Quad Receptacle Box | ||
| Cord Length | 25 ft | ||
| Indoor/Outdoor | Indoor | ||
| Number of Conductors | 3 | ||
| Voltage | 125.0 V | ||
| Wire Gauge | 12 AWG |
Resources
Cutsheet
Brochure
Specifications
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

