Obsolete - 09-8204-9112-24BK RUNWAY 90VI 2'' TUBE
09-8204-9112-24BK
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Rough-in is fast and easy with FAS Power. Manufactured floor brackets slide under the sill plate with no vertical measuring needed. Wall brackets with pre-mounted boxes and rings quickly attach to the stud. And for fast job starts, FAS Power products are prepackaged and shipped to the requirements of the contractor.
To save time in the planning process, use our online configurator.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Custom Painted | ||
UPC Number | 800388481022 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 24.0 in | ||
Product Weight US | 8.701 lb | ||
Product Volume US | 4.014 cu ft | ||
Product Depth US | 17.0 in | ||
Product Height US | 17.0 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1